Blind timer and timer Display
Highlights, facts and benefits:
  • Energy savings thanks to automated operating times.

  • Optimal control due to astro function – adjustment of operating times to sunrise and sunset.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.

Universal LED rotary dimmer Komfort
Highlights, facts and benefits:
  • Dimmed light reduces energy requirements and extends the service life of the light sources.

    Key Facts
  • Carbon footprint
    33.9 kg COâ‚‚-e
  • Primary energy requirement
    259.8 kWh-e
  • Water consumption
    0.58 m3
  • Waste generation
    165.7 kg
  • Energy consumption
    70 kWh
  • Weight without packaging
    77 g
  • Weight including packaging
    107 g
The values stated refer to flush-mounted insert. Results from life cycle assessment according to ISO 14040.