Pushbutton sensor 4 System 55
Highlights, facts and benefits:
  • Integrated temperature and air humidity sensor for effective control of room temperature and climate.

  • New functions and improvements thanks to regular updates.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.

Gira X1
Highlights, facts and benefits:
  • Responsible use of resources through automated lighting and heating control.

  • New functions and improvements thanks to regular updates.

  • Quick and easy start-up thanks to the Gira Project Assistant (GPA).

  • Powerful logic, high flexibility, comprehensive functions.

    Key Facts
  • Carbon footprint
    22.8 kg CO₂-e
  • Primary energy requirement
    136.2 kWh-e
  • Water consumption
    0.31 m³
  • Waste generation
    158.7 kg
  • Energy consumption
    21 kWh
  • Weight without packaging
    94 g
  • Weight including packaging
    178 g
Results from life cycle assessment according to ISO 14040.
Smart Home Standard
Highlights, facts and benefits:
  • KNX Standard – worldwide standard for Smart Homes.

  • High and long-term user-friendliness thanks to interoperability and scalability.

  • New functions and improvements thanks to regular updates.

  • Highest level of security thanks to KNX Secure.