Room temperature controller Bluetooth
Highlights, facts and benefits:
  • Energy savings thanks to:
    Adjustment of heating profiles to individual usage times

  • Reduction of set temperature when ventilating.

  • Temperature reduction during holidays and other periods of absence.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.

    Key Facts
  • Carbon footprint
    16.6 kg CO₂-e
  • Primary energy requirement
    124.2 kWh-e
  • Water consumption
    0.28 m³
  • Waste generation
    82.5 kg
  • Energy consumption
    35 kWh
  • Weight without packaging
    62 g
  • Weight including packaging
    97 g
Results from life cycle assessment according to ISO 14040.
Motion detector 1.10 m Bluetooth
Highlights, facts and benefits:
  • Only active within the individually adjustable set lighting values.

  • Intuitive and convenient adjustment and energy-saving functions with the System 3000 app.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.

Motion detector 2.20 m Bluetooth
Highlights, facts and benefits:
  • Energy savings and additional comfort thanks to individually adjustable lighting brightness during rest periods together with the Gira System 3000 dimming insert.

  • Intuitive and convenient adjustment and energy-saving functions with the System 3000 app.