Gira Esprit linoleum-plywood
Highlights, facts and benefits:
  • Straight-line aesthetic and naturalness – ideal for living and working spaces.

  • Particularly stable frame made of sustainable Finnish birch – from PEFC certified forestry.

  • Linoleum: organic materials from renewable raw materials.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.

E2 light grey in recycled material
Highlights, facts and benefits:
  • Saves resources and reduces CO2 by approx. 54 %.

  • Produced in-house from recycled materials.

    Key Facts
  • Carbon footprint
    0.1 kg CO2-e
  • Primary energy requirement
    0.1 kWh-e
  • Water consumption
    0.0002 m³
  • Waste generation
    0.1 kg
  • Energy consumption
    0 kWh
  • Weight without packaging
    15 g
  • Weight including packaging
    17 g
The values stated refer to the E2 cover frame. Results from life cycle assessment according to ISO 14040.
A new generation of Gira switches
Highlights, facts and benefits:
  • Use of thermoplastics that can be recycled in a more resource-friendly way.

  • Extremely long life: tests go well beyond the VDE standard.

Highlights, facts and benefits:
  • Gira System 55:
    Sustainability through design diversity – always matching the design line.